Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Polystyrene CellSTACK® - 2 Chamber with Vent Caps, 5 per Case
Product Number3269
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
The Corning CellSTACK Culture Chambers are scalable, USP Class VI polystyrene vessels optimized for expanding cell cultures from research to production scale.
- Corning 3269 CellSTACK 2 chamber has 1,272cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
427,82 € per case
| Product Number | 3269 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Cell Growth Area | 1272 cm² |
| Flask Shape | Rectangular |
| Neck Style | Short |
| Surface Treatment | TC-Treated |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 260 - 400 mL |
| Sterile | Yes |
- Quality Certificate - Lot No.19026701
- Quality Certificate - Lot No.18726052
- Quality Certificate - Lot No.18726009
- Quality Certificate - Lot No.17726002
- Quality Certificate - Lot No.15926030
- Quality Certificate - Lot No.13926004
- Quality Certificate - Lot No.13526701
- Quality Certificate - Lot No.12026020
- Quality Certificate - Lot No.11726053
- Quality Certificate - Lot No.11526004
- Quality Certificate - Lot No.09126006
- Quality Certificate - Lot No.09026005
- Quality Certificate - Lot No.08926038
- Quality Certificate - Lot No.08426003
- Quality Certificate - Lot No.07526046
- Quality Certificate - Lot No.06826010
- Quality Certificate - Lot No.06126007
- Quality Certificate - Lot No.05926023
- Quality Certificate - Lot No.04026034
- Quality Certificate - Lot No.03726040
- Quality Certificate - Lot No.03526036
- Quality Certificate - Lot No.03526001
- Quality Certificate - Lot No.03126002
- Quality Certificate - Lot No.03026040
- Quality Certificate - Lot No.03026001
- Quality Certificate - Lot No.02726025
- Quality Certificate - Lot No.02026701
- Quality Certificate - Lot No.35825703
- Quality Certificate - Lot No.35825702
- Quality Certificate - Lot No.35825701