Corning® CellBIND® Polystyrene CellSTACK® - 40 Chamber with Vent Caps, 2 per Case
产品编号3321
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 25,440cm² cell growth area
- Two 26mm diameter filling allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Base vessel uses 40% less plastic compared to 20 equivalent CS-2 base vessels.
已添加至购物车
详情
| 产品编号 | 3321 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Cell Growth Area | 25440 cm² |
| Flask Shape | Rectangular |
| Neck Style | Short |
| Surface Treatment | Corning CellBIND Surface |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 5200 - 8000 mL |
| Sterile | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 02826036
- 质量证书 – 批号 05323011
- 质量证书 – 批号 02623022
- 质量证书 – 批号 35322009
- 质量证书 – 批号 30222008
- 质量证书 – 批号 25222063
- 质量证书 – 批号 23022044
- 质量证书 – 批号 20422026
- 质量证书 – 批号 17822025
- 质量证书 – 批号 25521001
- 质量证书 – 批号 25321055
- 质量证书 – 批号 23521001
- 质量证书 – 批号 23321015
- 质量证书 – 批号 23021014
- 质量证书 – 批号 22921001
- 质量证书 – 批号 21921023
- 质量证书 – 批号 21721006
- 质量证书 – 批号 16021047
- 质量证书 – 批号 09021034
- 质量证书 – 批号 08421048
- 质量证书 – 批号 08320060
- 质量证书 – 批号 02620021
- 质量证书 – 批号 34419044
- 质量证书 – 批号 11819006
- 质量证书 – 批号 02419035
- 质量证书 – 批号 31118043
- 质量证书 – 批号 29618021
- 质量证书 – 批号 25818025
- 质量证书 – 批号 22518012
- 质量证书 – 批号 03018007