text.skipToContent text.skipToNavigation

Corning® PureCoat™ 纤连蛋白肽包被875cm²长方形直颈5层细胞培养瓶,带透气盖

Product Number356245

E-mail

康宁PureCoat培养器皿包被有生物活性、无动物源性合成肽,它们共价结合在专有表面上,可作为一种高度一致且经济高效的自包被胞外肽替代品。专有的共价连接便于肽实现最佳结合和信号传导。


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   356245
数量/包   1 /包  
数量/箱   6 /箱  
品牌   Corning®  
细胞生长面积   9.6 cm²  
培养瓶形状   方形  
颈式样   直的  
表面包被   I型胶原  
无菌   是  
Specifications Documents