text.skipToContent text.skipToNavigation

Corning® PureCoat™ Collagen I 875cm² Rectangular Straight Neck Cell Culture Multi-Flask, 5-layer with Vented Cap

Product Number356275

E-mail

This is the suggested replacement for 356274.


Corning PureCoat cultureware is coated with biologically active, synthetic, animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent, cost-effective alternative to self-coated extracellular peptides. The proprietary covalent linkage orients the peptides for optimal binding and signaling.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


£966.95 per case

Details
Product Number   356275
Qty./Pk   1 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Cell Growth Area   875 cm²  
Flask Shape   Rectangular  
Neck Style   Straight  
Cap Style   Vented  
Cap Material   Polypropylene  
Cap Color   Black  
Surface Coating   Collagen I  
Sterile   Yes  
Specifications Documents