Axygen® Single Well Reagent Reservoir with 1-Bottom Trough, Low Profile, Nonsterile
产品编号RES-SW1-LP
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Flat Bottom Series: Single well, low profile, guaranteed flatness for a wide variety of applications
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | RES-SW1-LP |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 90 mL |
产品规格文件
可用的证书
- 质量证书 – 批号 16126042
- 质量证书 – 批号 06826146
- 质量证书 – 批号 31725040
- 质量证书 – 批号 29325079
- 质量证书 – 批号 19525185
- 质量证书 – 批号 16725104
- 质量证书 – 批号 13925037
- 质量证书 – 批号 12025032
- 质量证书 – 批号 09025007
- 质量证书 – 批号 05925005
- 质量证书 – 批号 01525100
- 质量证书 – 批号 31624100
- 质量证书 – 批号 29524090
- 质量证书 – 批号 29024051
- 质量证书 – 批号 21824073
- 质量证书 – 批号 14824079
- 质量证书 – 批号 10724051
- 质量证书 – 批号 06824042
- 质量证书 – 批号 05324038