Axygen® 96-well tips, 250µL, Clear, Non-filtered, Non-sterile, Wide Bore, SLAS Rack
产品编号FX-255-WB-R
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 250 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- Wide Bore
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8 and MP200 head
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| 产品编号 | FX-255-WB-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | FX |
| Model | Biomek |
| Tip Feature | Standard |
| Tip Shape | Wide-bore |
| Tip | Wide Bore |
| Compatibility | Beckman Coulter |
| Use With Model | Beckman Coulter |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 255 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
- 质量证书 – 批号 25125057
- 质量证书 – 批号 14725030
- 质量证书 – 批号 14725022
- 质量证书 – 批号 14625024
- 质量证书 – 批号 19722059
- 质量证书 – 批号 19322001
- 质量证书 – 批号 29021026
- 质量证书 – 批号 28821016
- 质量证书 – 批号 28721019
- 质量证书 – 批号 28621024
- 质量证书 – 批号 28421031
- 质量证书 – 批号 28321018
- 质量证书 – 批号 28221014
- 质量证书 – 批号 28121027
- 质量证书 – 批号 27721033
- 质量证书 – 批号 27621027
- 质量证书 – 批号 27521026
- 质量证书 – 批号 27321040
- 质量证书 – 批号 27619011
- 质量证书 – 批号 27519011
- 质量证书 – 批号 27419028
- 质量证书 – 批号 26818066
- 质量证书 – 批号 26718040
- 质量证书 – 批号 26118015
- 质量证书 – 批号 26118005
- 质量证书 – 批号 26018063
- 质量证书 – 批号 23618030
- 质量证书 – 批号 23518031
- 质量证书 – 批号 34017006
- 质量证书 – 批号 30017005