Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 175µL, Clear, Filtered, Sterile, SLAS Rack
Product NumberRRF-175-C-R-S
The Axygen brand offers a comprehensive line of tips for Revvity (formerly PerkinElmer) automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Clear and Conductive Black polypropylene tips are available in 96-well format designed for Revvity (formerly PerkinElmer) Janus®/MultiProbe Variospan-1, 4, 8 head.
- 175 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Revvity (formerly PerkinElmer) Janus®/MultiProbe Variospan-1, 4, 8 head
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | RRF-175-C-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | RR |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Revvity (formerly PerkinElmer) |
| Use With Model | Revvity (formerly PerkinElmer) |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 175 µL |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.04226038
- Quality Certificate - Lot No.04226035
- Quality Certificate - Lot No.04026062
- Quality Certificate - Lot No.03926026
- Quality Certificate - Lot No.03726034
- Quality Certificate - Lot No.03526039
- Quality Certificate - Lot No.01826031
- Quality Certificate - Lot No.34625022
- Quality Certificate - Lot No.34425027
- Quality Certificate - Lot No.34325030
- Quality Certificate - Lot No.24925018
- Quality Certificate - Lot No.24825021
- Quality Certificate - Lot No.24625036
- Quality Certificate - Lot No.24525048
- Quality Certificate - Lot No.21825025
- Quality Certificate - Lot No.21725027
- Quality Certificate - Lot No.21625259
- Quality Certificate - Lot No.21525024
- Quality Certificate - Lot No.21425026
- Quality Certificate - Lot No.21325028
- Quality Certificate - Lot No.20325027
- Quality Certificate - Lot No.20125014
- Quality Certificate - Lot No.19925017
- Quality Certificate - Lot No.16825023
- Quality Certificate - Lot No.16425021
- Quality Certificate - Lot No.16225023
- Quality Certificate - Lot No.16225020
- Quality Certificate - Lot No.16125032
- Quality Certificate - Lot No.15925002
- Quality Certificate - Lot No.15525014