Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 180µL, Clear, Filtered, Sterile, Wide Bore, SLAS Rack
Product NumberEVF-205-WB-R-S
The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Evo®, TeMo and Aquarius, Zymark®/Caliper, Biotek® and Dynamic Devices automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol and 96-Ch.-Low Vol head.
- 180 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- Wide-Bore
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | EVF-205-WB-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | EV |
| Model | Freedom EVO |
| Tip Feature | Standard |
| Tip Shape | Wide-bore |
| Tip | Wide Bore |
| Compatibility | Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head |
| Use With Model | Tecan |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 205 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.23625007
- Quality Certificate - Lot No.23525008
- Quality Certificate - Lot No.23425012
- Quality Certificate - Lot No.23325015
- Quality Certificate - Lot No.23125018
- Quality Certificate - Lot No.26124144
- Quality Certificate - Lot No.25524054
- Quality Certificate - Lot No.25424062
- Quality Certificate - Lot No.24724031
- Quality Certificate - Lot No.22524034
- Quality Certificate - Lot No.27621011
- Quality Certificate - Lot No.25021008
- Quality Certificate - Lot No.18321014
- Quality Certificate - Lot No.25816104
- Quality Certificate - Lot No.24416104
- Quality Certificate - Lot No.17916104
- Quality Certificate - Lot No.13716104
- Quality Certificate - Lot No.13116104
- Quality Certificate - Lot No.12316104
- Quality Certificate - Lot No.02916104
- Quality Certificate - Lot No.34215104
- Quality Certificate - Lot No.25715104
- Quality Certificate - Lot No.22215104
- Quality Certificate - Lot No.21915104
- Quality Certificate - Lot No.11315104
- Quality Certificate - Lot No.33714104
- Quality Certificate - Lot No.27314104
- Quality Certificate - Lot No.08814104
- Quality Certificate - Lot No.34013104
- Quality Certificate - Lot No.21313104