text.skipToContent text.skipToNavigation

Axygen® 384-well tips, 30µL, Clear, Non-filtered, Non-sterile, Fine Point, SLAS Rack

Product NumberFX-384-30FP-R

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。
E-mail


The Axygen brand offers a comprehensive line of tips for Beckman Coulter®, Dynamic Devices, Hamilton Star line and ProGroup Wellpro automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head, Dynamic Devices Oasis LM 384-Channel-Low Volume, Hamilton® Microlab® STAR, STARlet and STARplus 384 head and ProGroup Wellpro 3000-96/3000-384 head.

  • 30 µL Clear Tips
  • 384 Tip format
  • Clear Polypropylene
  • Fine Point
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX and Multimek™ AP-384 head, Dynamic Devices Oasis LM 384-Channel-Low Volume, Hamilton® Microlab® STAR, STARlet and STARplus 384 head, ProGroup Wellpro 3000-96/3000-384 head


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$4,708.45 per case

Details
Product Number   FX-384-30FP-R
Qty./Pk   3840 / Pk  
Qty./Cs   19200 / Cs  
Brand   Axygen®  
Series   FX  
Model   Biomek  
Tip Feature   Standard  
Tip Shape   Fine point  
Tip   Fine Point  
Compatibility   Beckman Coulter   
Use With Model   Beckman Coulter   
Packaging   SBS Rack  
Packaging Configuration   Single Rack  
Packaging Format   10 Racks/Pk, 5 Packs/Cs  
Tip Format   384 Tips/Rack  
Pcs./Cs   50 Racks/Case  
Maximum Volume/Well   30 µL  
Filter   No  
滅菌   No  
オートクレーブ可能   No  
カラー   クリア  
Specifications Documents