text.skipToContent text.skipToNavigation

Axygen® 24-well Clear V-Bottom 10 mL Polypropylene Rectangular Well Deep Well Plate, 5 per Pack, Nonsterile

Product NumberP-DW-10ML-24-C

E-mail

Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.

  • 10 mL deep well plate with rectangular wells
  • ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
  • Ultra-flat surface ensures proper sealing with heat sealing film

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


208,94 € per case

Details
Product Number   P-DW-10ML-24-C
Qty./Pk   5 / Pk  
Qty./Cs   25 / Cs  
Brand   Axygen®  
Plate Format   24-well  
Plate Feature   Standard  
Well Bottom   V  
Well Shape   Rectangular  
Well Volume   10 mL  
Sterile   No  
Application   Diagnostics  
Specifications Documents