Axygen® Impermamat, Chemical Resistant Silicone 96 Square Well Sealing Mat for Deep Well Plates, Nonsterile
产品编号AM-2ML-SQ-IMP
Axygen® Impermamat sealing mats minimize evaporation in a wide range of temperatures in PCR and storage applications. ImpermaMats are chemically resistant, reusable sealing mats, that provide a high degree of confidence. For storage applications involving more aggressive solvents, they contain no adhesives or extractable to contaminate samples. Made of research-grade silicone, they can be autoclaved, and following a bleach wash and ethanol rinse protocol, they can also be reused.
- Chemical resistance - can be used in any application requiring the presence of DMSO or similar solvent
- Contains no adhesives, no extractables to contaminate samples
- Tight seal to the plate, no sample evaporation or well-to-well contamination
- Usable within wide temperature range from -80°C up to +121°C
- High contrast alphanumeric grid for easy well identification
- For use with 96 square well deep well plates
- Compatibility: P-2ML-SQ-C
已添加至购物车
详情
| 产品编号 | AM-2ML-SQ-IMP |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | Sealing mat |
产品规格文件
可用的证书
- 质量证书 – 批号 14126000
- 质量证书 – 批号 09226000
- 质量证书 – 批号 07826000
- 质量证书 – 批号 24825000
- 质量证书 – 批号 09725000
- 质量证书 – 批号 05825000
- 质量证书 – 批号 00925000
- 质量证书 – 批号 35424000
- 质量证书 – 批号 35324000
- 质量证书 – 批号 34023000
- 质量证书 – 批号 33423000
- 质量证书 – 批号 26323000
- 质量证书 – 批号 22123000
- 质量证书 – 批号 19123000
- 质量证书 – 批号 21422000
- 质量证书 – 批号 20222000
- 质量证书 – 批号 18022000
- 质量证书 – 批号 11922000
- 质量证书 – 批号 30221000
- 质量证书 – 批号 22121000
- 质量证书 – 批号 16121000
- 质量证书 – 批号 14021000
- 质量证书 – 批号 04121000
- 质量证书 – 批号 35820000
- 质量证书 – 批号 30720000
- 质量证书 – 批号 25920000