text.skipToContent text.skipToNavigation

Axygen® 96-well Flat Top Polypropylene PCR Microplate, No Skirt, Clear, Nonsterile

Product NumberPCR-96-FLT-C

E-mail

(This is the suggested replacement for PCR-96-FLT-BK, PCR-96-FLT-W)


Axygen® 96 well no skirt, flat top PCR microplate is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene
  • 96-Well Flat top PCR plate
  • Fits 0.2 mL thermal cycler blocks
  • Application/Compatibility: Standard thermal cycling, BioRad qPCR systems, Statagene MX-3000

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   PCR-96-FLT-C
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Axygen®  
Plate Format   96-well  
Plate Feature   No skirt  
Well Shape   Round  
Well Volume   200 µL  
Sterile   No  
Lids Included   No  
Application   Diagnostics  
Specifications Documents