text.skipToContent text.skipToNavigation

Corning® 96 Well Polycarbonate PCR Microplate Lids, Nonsterile (fits Cat. No. 6511)

Product Number6520

E-mail
  • Polycarbonate lids are thermally stable up to 135°C and can be used on Corning® Thermowell™ 96 well polycarbonate plates (fits Cat. No. 6511) with oil overlays
  • Lids are intended to be covers only and do not prevent evaporation


$157.19 per case

Details
Product Number   6520
Qty./Pk   1 / Pk  
Qty./Cs   25 / Cs  
Brand   Corning®  
Specifications Documents