text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD 384-well Clear Polypropylene PCR Microplate, Nonsterile

Product Number3757

E-mail

(This is the suggested replacement for 3735)

  • These 384 well PCR microplates feature a rigid construction that is ideal for automation
  • Uniform wall thinness assures efficient heat transfer while minimizing well-to-well variability
  • 100% tested for well integrity and DNase- and RNase-free
  • Nonsterile, without lids

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


693,68 € per case

Details
Product Number   3757
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   384-well  
Well Shape   Round  
Well Volume   50 µL  
Lids Included   No  
Specifications Documents