text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD 96-well Clear Polypropylene PCR Microplate, Full Skirt, Nonsterile

Product Number3752

E-mail

(This is the suggested replacement for 3751)

  • These full skirted 96 well PCR microplates feature a rigid construction that is ideal for automation
  • Clear medical grade polypropylene is suitable for RT-PCR
  • Uniform wall thinness assures efficient heat transfer while minimizing well-to-well variability
  • 100% tested for well integrity and DNase- and RNase-free
  • Nonsterile, without lids


467,19 € per case

Details
Product Number   3752
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Full skirt  
Well Shape   Round  
Well Volume   200 µL  
Lids Included   Non  
Specifications Documents