Corning® Thermowell® GOLD 96孔透明聚丙烯PCR微孔板,半裙边,非灭菌
Product Number3753
(3755的推荐替代产品)
- 这种半裙边96孔PCR微孔板具有坚固的结构,适合自动化操作
- 透明医用级聚丙烯,适用于RT-PCR
- 均匀的壁厚可确保实现高效热传递,同时最大限度降低孔间差异
- 100%孔完整性检测,经认证不含DNase和RNase
- 非灭菌,不带盖
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3753 |
| 数量/包 | 10 /包 |
| 数量/箱 | 50 /箱 |
| 品牌 | Corning® |
| 平板规格 | 96孔 |
| 平板特性 | 半裙边 |
| 孔形状 | 圆形 |
| 孔容积 | 200 µL |
| 含盖 | 没有 |
Specifications Documents