text.skipToContent text.skipToNavigation

Corning® 245 mm Square BioAssay Dish with Handles, not TC-treated Culture

Product Number431111

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。
E-mail


  • Approximate growth surface area is 500 cm²
  • Actual inside bottom surface dimensions are 224 x 224mm wide and inside height is 18mm
  • Manufactured from optically-clear virgin polystyrene
  • Not treated for cell attachment, for applications where cell attachment is not desired
  • With handles
  • Sterile and nonpyrogenic
  • Have stacking beads to aid in handling
  • Compatible with automated colony picking instruments
  • Design allows for easier handling


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Costar® 細胞培養用マルチプルウェルプレート
Corning® セルスクレーパーとセルリフター
Falcon® セルスクレーパー
フィルターシステム(ボトルトップフィルター / ボトルのセット)
Details
Product Number   431111
Qty./Pk   4 / Pk  
Qty./Cs   16 / Cs  
Brand   Corning®  
Dish Style   Petri  
Petri Dish Style   245 mm x 245 mm  
Top Style   Plain  
Surface Treatment   Not Treated  
Cell Growth Area   500 cm²  
Recommended Medium Volume   100 - 150 mL  
Feature   Disposable  
Height   25 mm (approx.)  
Dish Type   Stackable  
Vented   Yes  
Specifications Documents