Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Poly-D-Lysine 150 mm TC-treated Gridded Culture Dishes, 5/Pack, 5/Case
产品编号354550
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 6 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 354550 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Cell Growth Area | 151.9 cm² |
| Storage | 4°- 30°C |
| Surface Coating | Poly-D-Lysine |
产品规格文件
可用的证书
- 质量证书 – 批号 13926008
- 质量证书 – 批号 00526014
- 质量证书 – 批号 13325008
- 质量证书 – 批号 07625025
- 质量证书 – 批号 03425025
- 质量证书 – 批号 02725028
- 质量证书 – 批号 00225002
- 质量证书 – 批号 20424020
- 质量证书 – 批号 13524016
- 质量证书 – 批号 12124016
- 质量证书 – 批号 07724002
- 质量证书 – 批号 06424010
- 质量证书 – 批号 06024048
- 质量证书 – 批号 05724014
- 质量证书 – 批号 34923007
- 质量证书 – 批号 29623008
- 质量证书 – 批号 28923019
- 质量证书 – 批号 19823008
- 质量证书 – 批号 14223004
- 质量证书 – 批号 13523018
- 质量证书 – 批号 11023004
- 质量证书 – 批号 05923041
- 质量证书 – 批号 16122013
- 质量证书 – 批号 04222013
- 质量证书 – 批号 29521015
- 质量证书 – 批号 27421012
- 质量证书 – 批号 25321010
- 质量证书 – 批号 24621031
- 质量证书 – 批号 13421010
- 质量证书 – 批号 12721007