text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine/Laminin 6 Well Clear Flat Bottom TC-Treated Multiwell Plate, with Lid, 5/Case

产品编号354595

电子邮件

This is the suggested replacement for 354455.


Corning® BioCoat™ Poly-D-Lysine/Laminin 6 Well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-D-Lysine and laminin. Flat bottom, with lid, 5/case.


康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


This product is non-returnable. If you have any questions, please contact us immediately.


详情
产品编号   354595
Qty./Pk   1 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Cell Growth Area   9.6 cm²  
Storage   2°- 8°C  
Surface Coating   Poly-D-Lysine/Laminin  
产品规格文件