text.skipToContent text.skipToNavigation

Corning® Primaria™ 6孔透明平底表面改性多孔培养板,带盖,无菌,50/箱

Product Number353846

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning® Primaria™ 6孔透明多孔板由透明的表面改性聚苯乙烯制成,可改善细胞培养效果。平底,带低蒸发盖,独立包装,无菌,50/箱

  • 透明级原生聚苯乙烯
  • 无热原
  • Corning® Primaria™ 表面处理
  • 便捷的易撕医用包装,单个产品独立包装
  • 单个PET (代码1) 托盘,可回收
  • 培养基工作体积为2.5-3 mL
  • 胰蛋白酶工作体积为0.2-0.3 mL (您的实验方案可能需要另一种蛋白水解酶。)


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   353846
数量/包   1 /包  
数量/箱   50 /箱  
品牌   Corning®  
细胞生长面积   9.6 cm²  
表面处理   康宁Primaria  
无菌   是  
Specifications Documents