Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1000 mL Bottle Top Vacuum Filter, 0.22 µm Pore 54.5cm² PES Membrane, Fits 45 mm Diameter Necks, Sterile, 12/Case
Product Number431174
- Fits plastic or glass media bottles with 45mm neck sizes.
- Polyethersulfone (PES) membranes provide the fastest flow rates, the lowest protein binding and low extractables and are best for filtering cell culture media.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 431174 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Filter Style | Vacuum bottle top |
| Funnel Capacity | 1000 mL |
| Membrane Material | Polyethersulfone |
| Membrane Pore Size | 0.22 µm |
| Membrane Area | 54.5 cm² |
| Packaging | Individually wrapped |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13926004
- Quality Certificate - Lot No.11226003
- Quality Certificate - Lot No.09026002
- Quality Certificate - Lot No.01826001
- Quality Certificate - Lot No.35525012
- Quality Certificate - Lot No.30625011
- Quality Certificate - Lot No.27925010
- Quality Certificate - Lot No.25725009
- Quality Certificate - Lot No.23325008
- Quality Certificate - Lot No.21825007
- Quality Certificate - Lot No.19525006
- Quality Certificate - Lot No.16225005
- Quality Certificate - Lot No.12325004
- Quality Certificate - Lot No.10125003
- Quality Certificate - Lot No.08525002
- Quality Certificate - Lot No.03225001
- Quality Certificate - Lot No.35224010
- Quality Certificate - Lot No.31324009
- Quality Certificate - Lot No.29024008
- Quality Certificate - Lot No.25224007
- Quality Certificate - Lot No.25124006
- Quality Certificate - Lot No.21624005
- Quality Certificate - Lot No.18224004
- Quality Certificate - Lot No.08424003
- Quality Certificate - Lot No.08324002
- Quality Certificate - Lot No.03024001
- Quality Certificate - Lot No.29523004
- Quality Certificate - Lot No.21323003
- Quality Certificate - Lot No.19323002
- Quality Certificate - Lot No.01223001