Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Disposable 48 mm Aseptic Transfer Cap for 500g Microcarriers Bottles, Male Luer Lock, Sterile
Product Number4628

Learn More

Corning microcarriers with Corning CellBIND, low concentration Synthemax® II, and untreated surfaces are available in 100 g and 500 g bottles that can be fitted with Corning aseptic transfer caps to prevent adventitious contamination during bioreactor loading. These aseptic transfer caps are sterile (10⁻⁶ SAL), and individually double bagged. Microcarriers and aseptic transfer caps are sold separately.
- Chemically resistant, heat sealable flexible tubing, ⅛" ID, ¼" OD
- Tubing length with connector 30 in. (76.2 cm)
- male Luer Lock

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 4628 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Cap Diameter | 48 mm |
Cap Color | Orange |
Color | Orange |
Sterile | Yes |
- Quality Certificate - Lot No.15623032
- Quality Certificate - Lot No.09523009
- Quality Certificate - Lot No.30820020
- Quality Certificate - Lot No.26520053
- Quality Certificate - Lot No.17720022
- Quality Certificate - Lot No.16220008
- Quality Certificate - Lot No.35419009
- Quality Certificate - Lot No.29519009
- Quality Certificate - Lot No.33018033
- Quality Certificate - Lot No.20217033
- Quality Certificate - Lot No.28516018
- Quality Certificate - Lot No.20215026