Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Narrow Mouth Erlenmeyer Flask with Baffles
Product Number4450-250
These 250 mL PYREX® Erlenmeyer flasks have heavy tooled rims for maximum durability. The same baffle design as found on PYREX® Delong flasks promotes optimal and consistent solution agitation when used with flask shakers. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks include a marking spot.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 4450-250 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Top Style | Tooled mouth |
| Neck Style | Narrow mouth |
| Stopper Style | No stopper |
| Feature | Reusable |
| Rubber Stopper No. | 6 |
| Height | 134 mm (approx.) |
| O.D. | 82 mm (approx.) |
| Flask Style | Erlenmeyer |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18126211
- Quality Certificate - Lot No.07926007
- Quality Certificate - Lot No.04126124
- Quality Certificate - Lot No.01926022
- Quality Certificate - Lot No.34225035
- Quality Certificate - Lot No.29525023
- Quality Certificate - Lot No.24525063
- Quality Certificate - Lot No.15625009
- Quality Certificate - Lot No.02125033
- Quality Certificate - Lot No.22824043
- Quality Certificate - Lot No.18024011
- Quality Certificate - Lot No.30622033
- Quality Certificate - Lot No.27622037
- Quality Certificate - Lot No.24422034
- Quality Certificate - Lot No.23622029
- Quality Certificate - Lot No.20122057
- Quality Certificate - Lot No.08322055
- Quality Certificate - Lot No.33421036
- Quality Certificate - Lot No.22421036
- Quality Certificate - Lot No.20121013
- Quality Certificate - Lot No.16221037
- Quality Certificate - Lot No.12721036
- Quality Certificate - Lot No.08321024
- Quality Certificate - Lot No.34420039
- Quality Certificate - Lot No.29620026
- Quality Certificate - Lot No.09420015
- Quality Certificate - Lot No.07320024
- Quality Certificate - Lot No.00820083
- Quality Certificate - Lot No.34619018
- Quality Certificate - Lot No.28119028