text.skipToContent text.skipToNavigation

PYREX® 50 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim

Product Number4980-50

E-mail

(This is the suggested replacement for 70980-50.)


These 50 mL PYREX® Erlenmeyer flasks are designed with heavy duty rims to reduce chipping. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. Approximate graduations are in durable white enamel. An extra large marking space is also provided.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 098a18b9-8500-4a7a-a0bc-e51de2863a6a

Details
Product Number   4980-50
Qty./Pk   12 / Pk  
Qty./Cs   48 / Cs  
Brand   PYREX®  
Capacity   50 mL  
Top Style   Heavy duty rim  
Neck Style   Narrow mouth  
Stopper Style   No stopper  
Feature   Reusable  
Graduation Interval   10 mL  
Rubber Stopper No.   1  
Height   78 mm (approx.)  
O.D.   51 mm (approx.)  
Flask Style   Erlenmeyer  
Sterile   No  
Graduation Range   20 - 50 mL  
Specifications Documents