Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Narrow Mouth Erlenmeyer Flask with 24/40 Standard Taper Joint
Product Number5000-500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These narrow mouth 500 mL PYREX® Erlenmeyer flasks have 24/40 Standard Taper joints. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks are graduated to show approximate capacity. An extra large marking space is also provided. Reference: ASTM E-123.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$521.03 per case
Added to Your Shopping Cart
Details
Product Number | 5000-500 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Top Style | Standard Taper Joint |
Neck Style | Narrow mouth |
Feature | Reusable |
Graduation Interval | 50 mL |
Standard Taper Joint | 24/40 |
Height | 198 mm (approx.) |
O.D. | 101 mm (approx.) |
Flask Style | Erlenmeyer |
Sterile | No |
Graduation Range | 100 - 500 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14225033
- Quality Certificate - Lot No.03825012
- Quality Certificate - Lot No.28924064
- Quality Certificate - Lot No.22224006
- Quality Certificate - Lot No.05324041
- Quality Certificate - Lot No.21523028
- Quality Certificate - Lot No.16623019
- Quality Certificate - Lot No.14523036
- Quality Certificate - Lot No.10423045
- Quality Certificate - Lot No.06023074
- Quality Certificate - Lot No.03823001
- Quality Certificate - Lot No.00423190
- Quality Certificate - Lot No.27622069
- Quality Certificate - Lot No.25122046
- Quality Certificate - Lot No.22322060
- Quality Certificate - Lot No.06322062
- Quality Certificate - Lot No.34921023
- Quality Certificate - Lot No.30121042
- Quality Certificate - Lot No.26021009
- Quality Certificate - Lot No.20821025
- Quality Certificate - Lot No.15521004
- Quality Certificate - Lot No.13121036
- Quality Certificate - Lot No.09021019
- Quality Certificate - Lot No.27620032
- Quality Certificate - Lot No.04320081
- Quality Certificate - Lot No.30119374
- Quality Certificate - Lot No.26919054
- Quality Certificate - Lot No.22219027
- Quality Certificate - Lot No.18319037
- Quality Certificate - Lot No.12919053