text.skipToContent text.skipToNavigation

PYREX® 1L Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper

Product Number5020-1L

E-mail

(This is the suggested replacement for 5000-1L)


These narrow mouth 1L PYREX® Erlenmeyer flasks have No. 32 PYREX® Standard Taper stoppers for secure sealing. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks are graduated to show approximate capacity. For replacement stoppers see No. 7650.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Canada Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 0cb60c10-e10c-4c19-846d-14046c3559ab

Details
Product Number   5020-1L
Qty./Pk   1 / Pk  
Qty./Cs   6 / Cs  
Brand   PYREX®  
Capacity   1000 mL  
Top Style   Standard Taper Stopper  
Neck Style   Narrow mouth  
Feature   Reusable  
Graduation Interval   50 mL  
Standard Taper Stopper No.   32  
Height   241 mm (approx.)  
O.D.   129 mm (approx.)  
Flask Style   Erlenmeyer  
Sterile   No  
Graduation Range   250 - 1000 mL  
Specifications Documents