Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 25 mL Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper
Product Number5020-25
These narrow mouth 25 mL PYREX® Erlenmeyer flasks have No. 16 PYREX® Standard Taper stoppers for secure sealing. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks are graduated to show approximate capacity. The 25 mL flasks are satisfactory for use as weighing bottles. For replacement stoppers see No. 7650.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5020-25 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 25 mL |
| Top Style | Standard Taper Stopper |
| Neck Style | Narrow mouth |
| Feature | Reusable |
| Graduation Interval | 5 mL |
| Standard Taper Stopper No. | 16 |
| Height | 92 mm (approx.) |
| O.D. | 40 mm (approx.) |
| Flask Style | Erlenmeyer |
| Sterile | No |
| Graduation Range | 10 - 25 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20126007
- Quality Certificate - Lot No.14626052
- Quality Certificate - Lot No.08326006
- Quality Certificate - Lot No.04826004
- Quality Certificate - Lot No.32525018
- Quality Certificate - Lot No.12525032
- Quality Certificate - Lot No.09825036
- Quality Certificate - Lot No.01624012