text.skipToContent text.skipToNavigation

Corning® 5 L Baffled PETG Erlenmeyer Flask with Vent Cap

Product Number431285

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.



The Corning 5 L Erlenmeyer flask is designed to help scale-up suspension culture with space efficiency in mind. The flasks are ready-to-use, ideal for shaker culture applications, and storage.

  • Available with baffled bottom
  • Molded-in graduations for accuracy
  • Large vent cap for continuous gas exchange while preventing leakage
  • Highest Sterility Assurance Level (SAL) of 10⁻⁶
  • Nonpyrogenic and RNase-/DNase-free
  • Made from optically-clear polyethylene terephthalate(PETG)



Contact Customer Service
Details
Product Number   431285
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   Corning®  
Cap Style   Vented  
Cap Material   Polypropylene  
Cap Color   Orange  
Sterile   Yes  
Feature   Disposable  
Flask Style   Erlenmeyer  
Top Style   Threaded  
Baffles   Yes  
Specifications Documents