text.skipToContent text.skipToNavigation

Corning® 3L Baffled Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap

Product Number431253

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.



  • Fernbach design increases surface area for gas exchange
  • Made from optically-clear polycarbonate
  • Ideal for shaker culture applications
  • Baffled bottoms improve mixing and increase gas exchange
  • Sterilized by gamma radiation and nonpyrogenic
  • RNase- and DNase-free



$525,185.24 per case

Details
Product Number   431253
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   Corning®  
Neck Style   Wide Mouth  
Cap Style   Vented  
Cap Material   Polypropylene  
Cap Color   Orange  
Sterile   Yes  
Feature   Disposable  
Capacity   3000 mL  
Flask Style   Erlenmeyer  
Top Style   Threaded  
Baffles   Yes  
Specifications Documents