text.skipToContent text.skipToNavigation

Corning® 12 mm Transwell® with 3.0 µm Pore Polycarbonate Membrane Insert, Sterile

产品编号3402

电子邮件
  • Treated for optimal cell attachment
  • Packaged 12 inserts in a 12 well plate, 4 plates per case
  • Membrane must be stained for cell visibility

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   3402
Qty./Pk   12 / Pk  
Qty./Cs   48 / Cs  
Brand   Corning®  
Plate Format   12-well  
Plate Color   Clear  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Shape   Round  
Cell Growth Area   1.12 cm²  
Recommended Medium Well Volume   1.5 mL  
Recommended Medium Insert Volume   0.5 mL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Membrane Material   Polycarbonate  
Membrane Pore Size   3 µm  
Nominal Pore Density   2x10⁶ pores per cm²  
Membrane Diameter   12 mm  
Lids Included   Yes  
产品规格文件
Compatible Accessories
Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
Corning® 真空抽吸器

Corning® 真空抽吸器

4930

N/A per case
Costar® 真空抽吸器用8通道适配器