text.skipToContent text.skipToNavigation

Corning® FluoroBlok™ 24-well Plate Permeable Support with 3.0 µm Colored PET Membrane, Sterile, 1/Pack, 48/Case

Product Number351151

E-mail

Corning FluoroBlok Inserts block light transmission, simplifying detection of migrating, fluorescently labeled cells. Corning FluoroBlok Cell Culture Inserts are designed with a unique light-tight PET membrane that efficiently blocks the transmission of light within the range of 400-700 nm. Fluorescently labeled cells present in the top chamber of the insert are made invisible by the Corning FluoroBlok membrane. Once labeled cells migrate through the membrane, they are no longer shielded from the light source and are easily detected with a fluorescence plate reader.

  • Recommended medium well volume 0.7-0.9 mL
  • Recommended medium insert volume 0.2-0.35 mL

Storage: Store at room temperature, away from direct sunlight.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   351151
Qty./Pk   1 / Pk  
Qty./Cs   48 / Cs  
Brand   Corning®  
Plate Format   24-well  
Cell Growth Area   0.3 cm²  
Surface Treatment   TC-Treated  
Sterile   Yes  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   3 µm  
Nominal Pore Density   8+/-2 x 10⁵ pores per cm²  
Membrane Diameter   6.4 mm  
Storage   Room temperature  
Specifications Documents
Compatible Accessories
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

$425.39 per case
8-Channel Adapter for the Corning® Vacuum Aspirator
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
Corning® DiIC12(3) Fluorescent Dye, 100 mg