Corning® FluoroBlok™ 24-well Plate Permeable Support with 8.0 µm Colored PET Membrane, Sterile, 1/Pack, 48/Case
产品编号351152
Corning FluoroBlok Inserts block light transmission, simplifying detection of migrating, fluorescently labeled cells. Corning FluoroBlok Cell Culture Inserts are designed with a unique light-tight PET membrane that efficiently blocks the transmission of light within the range of 400-700 nm. Fluorescently labeled cells present in the top chamber of the insert are made invisible by the Corning FluoroBlok membrane. Once labeled cells migrate through the membrane, they are no longer shielded from the light source and are easily detected with a fluorescence plate reader.
- Recommended medium well volume 0.7-0.9 mL
- Recommended medium insert volume 0.2-0.35 mL
Storage: Store at room temperature, away from direct sunlight.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| 产品编号 | 351152 |
| Qty./Pk | 8 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Cell Growth Area | 0.3 cm² |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 8 µm |
| Nominal Pore Density | 6+/-2 x 10⁴ pores per cm² |
| Membrane Diameter | 6.4 mm |
| Storage | Room temperature |
Falcon® 24-well TC-treated Cell Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353504
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694- 质量证书 – 批号 9324003
- 质量证书 – 批号 9295016
- 质量证书 – 批号 9168029
- 质量证书 – 批号 9140035
- 质量证书 – 批号 9112006
- 质量证书 – 批号 9084003
- 质量证书 – 批号 9008020
- 质量证书 – 批号 8288036
- 质量证书 – 批号 8232027
- 质量证书 – 批号 8197033
- 质量证书 – 批号 8100013
- 质量证书 – 批号 8078021
- 质量证书 – 批号 8042012
- 质量证书 – 批号 8016022
- 质量证书 – 批号 7261025
- 质量证书 – 批号 7233013
- 质量证书 – 批号 7199013
- 质量证书 – 批号 7137011
- 质量证书 – 批号 7109004
- 质量证书 – 批号 7033021
- 质量证书 – 批号 7023009
- 质量证书 – 批号 6355024
- 质量证书 – 批号 6234050
- 质量证书 – 批号 6206089
- 质量证书 – 批号 6171130
- 质量证书 – 批号 6143077
- 质量证书 – 批号 6108136
- 质量证书 – 批号 6080045
- 质量证书 – 批号 6028032
- 质量证书 – 批号 5228038