text.skipToContent text.skipToNavigation

Corning® Netwell™ Inserts, Polyester Membrane

E-mail

Netwell Inserts have polyester (PET) mesh bottoms attached to a polystyrene ring or housing. They are used as tissue carriers, supports and strainers for culture of small organs, tissue slices, or explants at the air-media interface. They can be used to coarse filter tissue homogenates, cell suspensions, or microcarriers. Accessories allow them to be used as a handy carrier for immunocytochemical staining of tissue culture slices.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
3478 Corning® 15 mm Netwell™ Insert with 440 µm Mesh Size Polyester Membrane, Sterile   12 / Pk     48 / Cs     Corning®   per case
3480 Corning® 24 mm Netwell™ Insert with 440 µm Mesh Size Polyester Membrane, Sterile   6 / Pk     48 / Cs     Corning®   per case