text.skipToContent text.skipToNavigation

Corning® 1536-well White Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile

Product Number3729

E-mail
  • Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
  • Superior flatness minimizes variability within a plate and between plates
  • Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
  • NBS microplates are ideal for homogeneous assays with enzymes or for reducing nonspecific binding to microplate wells
  • Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3729
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   1536-well  
Plate Feature   Standard  
Plate Color   White  
Well Volume   12.5 µL  
Recommended Working Volume   8 - 10 µL  
Sterile   No  
Lids Included   No  
Specifications Documents