text.skipToContent text.skipToNavigation

Corning® 10 µL 1536-well White Round Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid

产品编号3937

电子邮件
  • White walled plates enhance luminescent signals and have low background luminescence and fluorescence
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
  • Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
  • Recommended working volume of up to 8 µL
  • Conforms to standard microplate footprint and dimensions

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


详情
产品编号   3937
数量/包   10 /包  
数量/箱   50 /箱  
品牌   Corning®  
平板规格   1536孔  
平板特性   标准  
平板颜色   白色  
孔底   圆形  
孔容积   10 µL  
建议工作容积   up to 8 µL  
无菌   否  
含盖   没有  
产品规格文件