Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Low Volume 384-well White Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, With Generic Bar Code, Nonsterile
Product Number3824BC

Learn More

Generic bar coded Corning microplates are now available in stock and ready to ship. Code 128 bar code format ensures compatibility with most bar code scanning and software systems. To avoid mix-ups, the surface treatment of the microplate wells is easily identified in the human readable portion of the bar code (NT = not treated; TC = tissue culture treated; NB = nonbinding surface).
- Labels applied to all 4 sides of the plate
- No sequence number duplicates
- Exceptional print quality and resolution
- Resistant to commonly used laboratory reagents
- Resistant to temperature ranges of -80ºC to +52ºC
- See Product Details below for bar code label specifications
Microplate Features
- Round well design with a solid white flat bottom.
- 2.8mm distance between well bottoms to plate bottom.
- Ideal for miniaturized 384 well fluorescent homogeneous assays.
- Nonbinding surface (NBS) is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions.
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 3824BC |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 384-well low volume |
Plate Feature | Low volume |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 50 µL |
Recommended Working Volume | 5 – 40 µL |
Sterile | No |
Lids Included | No |
- Quality Certificate - Lot No.06725018
- Quality Certificate - Lot No.01325006
- Quality Certificate - Lot No.21124040
- Quality Certificate - Lot No.20323018
- Quality Certificate - Lot No.07423016
- Quality Certificate - Lot No.05823002
- Quality Certificate - Lot No.29022030
- Quality Certificate - Lot No.18322024
- Quality Certificate - Lot No.12122003
- Quality Certificate - Lot No.35621025
- Quality Certificate - Lot No.17621033
- Quality Certificate - Lot No.08621006
- Quality Certificate - Lot No.21420003
- Quality Certificate - Lot No.16420005
- Quality Certificate - Lot No.14919023
- Quality Certificate - Lot No.19317039
- Quality Certificate - Lot No.17117040
- Quality Certificate - Lot No.04617040
- Quality Certificate - Lot No.34915033
- Quality Certificate - Lot No.01915027
- Quality Certificate - Lot No.01313007
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33707020
- Quality Certificate - Lot No.30908030
- Quality Certificate - Lot No.24807028