text.skipToContent text.skipToNavigation

Corning® Low Volume 384-well Black/Clear Flat Bottom Polystyrene Poly-D-Lysine Coated Microplate, 10 per Bag, with Lid, Aseptically Manufactured

Product Number3643

E-mail
  • Round well design with a clear flat bottom
  • 2.8mm distance between well bottoms and plate bottom
  • 50 µL total well volume, with recommended working volume of 5-40 µL
  • High base plate design is compatible with automation and for bar coding
  • Validated by Molecular Devices for the FLIPR reader. Outer wells aligned for proper viewing with FLIPR
  • Poly-D-Lysine coated for enhanced cell attachment
  • Sterile (aseptic assembly) and nonpyrogenic
  • Ideal for miniaturized 384 well fluorescent cell-based assays


39 128,78 kr per case

Details
Product Number   3643
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   384-well low volume  
Plate Feature   Low volume  
Plate Color   Clear bottom black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   50 µL  
Cell Growth Area   0.03 cm²  
Recommended Medium Well Volume   5 - 40 µL  
Recommended Working Volume   5-40 µL  
Sterile   Yes  
Lids Included   Yes  
Surface Coating   Poly-D-Lysine  
Specifications Documents