text.skipToContent text.skipToNavigation

Corning® 384-well White/Clear Flat Bottom Low Flange Polystyrene Not Treated Microplate

Product Number3763

E-mail

(This is the suggested replacement for 3706)

  • 25 per Bag, without Lid, Nonsterile
  • Ideally suited for luminescent assays using either top or bottom detection plate readers
  • Recommended working volume of up to 20 to 80 µL
  • Conforms to standard microplate footprint and dimensions
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
  • Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3763
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Low flange  
Plate Color   White  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   112 µL  
Recommended Working Volume   20-80 µL  
Sterile   No  
Lids Included   No  
Specifications Documents