text.skipToContent text.skipToNavigation

Corning® 384-well Black/Clear Bottom Low Flange Fibronectin-Coated Microplate, Bulk Packed

Product Number4596

E-mail

(This is the suggested replacement for 3848)


20 per Bag, with Lid, Aseptically Manufactured

  • Black wall microplates have low background fluorescence, minimal light scatter and reduced crosstalk
  • Opaque walls to prevent well-to-well crosstalk Optically clear flat well bottom permits direct microscopic viewing
  • Can be used for both top and bottom reading instrument
  • Bulk packed 20 per bag


$4,292.15 per case

Details
Product Number   4596
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Low flange  
Plate Color   Clear bottom black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   112 µL  
Cell Growth Area   0.06 cm² (approx.)  
Recommended Medium Well Volume   25 - 50 µL  
Recommended Working Volume   20-80 µL  
Sterile   No  
Lids Included   Yes  
Surface Coating   Fibronectin  
Specifications Documents