text.skipToContent text.skipToNavigation

Corning® 384-well Clear Flat Bottom Polystyrene Poly-D-Lysine Coated Microplates, 20 per Bag, with Lid, Aseptically Manufactured

Product Number3844

E-mail
  • Flat bottoms with 112 µL total volume
  • Recommended working volumes of 20 to 80 µL
  • Poly-D-lysine coated for enhanced cell attachment
  • Nonreversable lids with condensation rings to reduce contamination
  • Sterile (aseptic assembly) and nonpyrogenic
  • Individual alphanumeric codes for well identification
  • Bulk packed 20 per bag


€2,159.21 per case

Details
Product Number   3844
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   95 µL  
Cell Growth Area   0.06 cm²  
Recommended Medium Well Volume   25 - 50 µL  
Recommended Working Volume   20-80 µL  
Sterile   Yes  
Lids Included   Yes  
Surface Coating   Poly-D-Lysine  
Specifications Documents