Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Clear Flat Bottom Fibronectin-Coated Polystyrene Microplate, Low Flange, with Lid, 100/case
Product Number3847
- Total well volume of 112 µL; working well volume of 20 µL – 80 µL
- Cell culture microplates are sterile and nonpyrogenic.
Added to Your Shopping Cart
Details
| Product Number | 3847 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 112 µL |
| Sterile | No |
| Lids Included | Yes |
| Surface Coating | Fibronectin |
Specifications Documents