Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384孔高内涵成像玻璃底微孔板,带盖
Product Number4581
具有高光学性能的玻璃底黑色微孔板是使用成像系统进行高内涵细胞分析的理想之选。玻璃底表面平整且透明,可缩短自动聚焦时间并提高通量,极其适合细胞生长。
- 高光学性能耐刮玻璃
- 玻璃底厚度为200 µm,适用于成像显微镜
- 孔底平整度<50 µm,可确保满足成像设备需要
- 低背景荧光且最大限度减少串扰,可为细胞分析提供最高的光学性能
- 384孔微孔板的几何结构有助于避免因毛细现象造成的试剂损失
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 4581 |
| 数量/包 | 1 /包 |
| 数量/箱 | 10 /箱 |
| 品牌 | Corning® |
| 平板规格 | 384孔 |
| 平板颜色 | 黑色 |
| 孔底 | 扁平 |
| 孔底颜色 | 透明 |
| 孔容积 | 82 µL |
| 无菌 | 是 |
| 含盖 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16626048
- Quality Certificate - Lot No.22325012
- Quality Certificate - Lot No.01725015
- Quality Certificate - Lot No.33024029
- Quality Certificate - Lot No.29524019
- Quality Certificate - Lot No.24024010
- Quality Certificate - Lot No.19424008
- Quality Certificate - Lot No.14224018
- Quality Certificate - Lot No.26823039
- Quality Certificate - Lot No.04423023
- Quality Certificate - Lot No.03123039
- Quality Certificate - Lot No.02723020
- Quality Certificate - Lot No.02623035
- Quality Certificate - Lot No.02921030
- Quality Certificate - Lot No.00721016
- Quality Certificate - Lot No.00320044
- Quality Certificate - Lot No.34019048
- Quality Certificate - Lot No.09919020
- Quality Certificate - Lot No.32518025
- Quality Certificate - Lot No.13718022
- Quality Certificate - Lot No.32517020
- Quality Certificate - Lot No.20917024
- Quality Certificate - Lot No.15017022
- Quality Certificate - Lot No.08717027
- Quality Certificate - Lot No.34816025
- Quality Certificate - Lot No.30716008
- Quality Certificate - Lot No.09916011
- Quality Certificate - Lot No.02116013
- Quality Certificate - Lot No.33715023
- Quality Certificate - Lot No.28115027