text.skipToContent text.skipToNavigation

Corning® 384-well High Content Imaging, Low base, Film Bottom Microplate, with Lid

Product Number4518

E-mail

High optical-quality film bottom, black microplates are ideal for performing high content cell-based assays using imaging systems. The low base plate allows for unobstructed reading of all wells even when using high numerical aperture objectives. The film bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput and is ideal for cell growth.

  • Film bottom thickness of 190 µm is well suited for imaging microscopy
  • Excellent well bottom flatness to ensure planarity for imaging devices
  • Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
  • 384 well microplate geometry eliminates reagent loss due to wicking
  • Material: Cyclic Olefin Copolymer with COC Film Bottom

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€557.35 per case

Details
Product Number   4518
Qty./Pk   20 / Pk  
Qty./Cs   20 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Low base  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   80 µL  
Cell Growth Area   0.03 cm² (approx.)  
Recommended Working Volume   45 µL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents