Falcon® 384-well Optilux Black/Clear Flat Bottom, TC-treated Microtest Microplate, with Lid, Sterile, 5/Pack, 50/Case
Product Number353962
Falcon® 384-well Optilux Black Microtest Plate with 120µl total well capacity. TC-treated polystyrene, clear flat bottom, with lid, 5/bag, 50/case
- Ideal for use in high throughput systems
- Falcon 384-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 15-110 µL
Added to Your Shopping Cart
Details
| Product Number | 353962 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 384-well |
| Plate Color | Solid black |
| Well Bottom | Flat |
| Well Volume | 130 µL |
| Cell Growth Area | 10 mm² |
| Recommended Working Volume | 15-100 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Storage | Ambient storage conditions |
Specifications Documents