Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well White Polystyrene High Bind Low Volume Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile
Product Number2485

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This is the suggested replacement for 2484.
- Stripwell™ Low Volume Microplates are designed with one-half the well area of a “regular” 8-well strip, providing a much greater surface to volume ratio.
- Low volume wells have recommended working volume of 50 to 125 µL
- May be used in a variety of laboratory assays
- Flat bottom strips are designed to easily break apart and are pre-assembled in an “egg-crate” style strip holder that allows each individual well to be positioned back into the plate once broken
- White wells enhance luminescent signals, have low background luminescence and fluorescence, and prevent well-to-well crosstalk
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions. Binding capacity is approximately 400 to 500ng IgG/cm². Ideal for immunoassays
- Recommended working volume of 75 to 200 µL
- 1X8 Strips fit only one way into the strip holder, eliminating the chance of misorientation

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
9 754,08 kr per case
Added to Your Shopping Cart
Details
Product Number | 2485 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well Stripwell |
Plate Feature | 8-well strips |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 190 µL |
Recommended Working Volume | 75-125 µL |
Surface Treatment | High Bind |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16524040
- Quality Certificate - Lot No.05424022
- Quality Certificate - Lot No.35523036
- Quality Certificate - Lot No.30323056
- Quality Certificate - Lot No.27823050
- Quality Certificate - Lot No.25123039
- Quality Certificate - Lot No.20023028
- Quality Certificate - Lot No.07223033
- Quality Certificate - Lot No.35022014
- Quality Certificate - Lot No.29522013
- Quality Certificate - Lot No.01822007
- Quality Certificate - Lot No.15921067
- Quality Certificate - Lot No.03621015
- Quality Certificate - Lot No.33420023
- Quality Certificate - Lot No.05019022
- Quality Certificate - Lot No.33418035
- Quality Certificate - Lot No.12718015
- Quality Certificate - Lot No.03118026
- Quality Certificate - Lot No.27617017
- Quality Certificate - Lot No.08117028
- Quality Certificate - Lot No.19616028
- Quality Certificate - Lot No.12415011
- Quality Certificate - Lot No.02015046
- Quality Certificate - Lot No.32214036
- Quality Certificate - Lot No.23314004
- Quality Certificate - Lot No.04314002
- Quality Certificate - Lot No.31513018
- Quality Certificate - Lot No.19312035
- Quality Certificate - Lot No.16311016
- Quality Certificate - Lot No.10211002