Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear Polystyrene High Bind Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile
Product Number92592
Note: License Description - PLT,96WL,STRIPWELL,1X8,HIGH BI
- May be used in a variety of laboratory assays
- Flat bottom strips are designed to easily break apart and are pre-assembled in an “egg-crate” style strip holder that allows each individual well to be positioned back into the plate once broken
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions. Binding capacity is approximately 400 to 500ng IgG/cm². Ideal for immunoassays
- Recommended working volume of 75 to 200 µL
- 1X8 Strips fit only one way into the strip holder, eliminating the chance of misorientation
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 92592 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well Stripwell |
| Plate Feature | 8-well strips |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | High Bind |
| Sterile | No |
| Lids Included | No |
| Product Material | Polystyrene |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28726031
- Quality Certificate - Lot No.28626041
- Quality Certificate - Lot No.28526023
- Quality Certificate - Lot No.23626082
- Quality Certificate - Lot No.22326038
- Quality Certificate - Lot No.21726038
- Quality Certificate - Lot No.21726037
- Quality Certificate - Lot No.21626003
- Quality Certificate - Lot No.21526063
- Quality Certificate - Lot No.19926002
- Quality Certificate - Lot No.15826018
- Quality Certificate - Lot No.13326054
- Quality Certificate - Lot No.12126018
- Quality Certificate - Lot No.09926001
- Quality Certificate - Lot No.09626013
- Quality Certificate - Lot No.06826026
- Quality Certificate - Lot No.03126028
- Quality Certificate - Lot No.34925056
- Quality Certificate - Lot No.33525092
- Quality Certificate - Lot No.29225004
- Quality Certificate - Lot No.28725054
- Quality Certificate - Lot No.27825018
- Quality Certificate - Lot No.27425002
- Quality Certificate - Lot No.27425001
- Quality Certificate - Lot No.25125005
- Quality Certificate - Lot No.24025038
- Quality Certificate - Lot No.23225037
- Quality Certificate - Lot No.22525021
- Quality Certificate - Lot No.20925016
- Quality Certificate - Lot No.20225012