Corning® 96-well White/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
产品编号3632
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
- Designed to reduce well-to-well crosstalk during luminescent assays
- Can be used for both top and bottom reading instruments
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- Total volume is 360 µL; recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3632 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | White |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | No |
| Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 10826001
- 质量证书 – 批号 07625039
- 质量证书 – 批号 31624007
- 质量证书 – 批号 19724016
- 质量证书 – 批号 00624005
- 质量证书 – 批号 24123045
- 质量证书 – 批号 17023059
- 质量证书 – 批号 29621002
- 质量证书 – 批号 26521064
- 质量证书 – 批号 10121038
- 质量证书 – 批号 09220050
- 质量证书 – 批号 25519021
- 质量证书 – 批号 11219020
- 质量证书 – 批号 28118026
- 质量证书 – 批号 28118004
- 质量证书 – 批号 20017052
- 质量证书 – 批号 17917020
- 质量证书 – 批号 14517034
- 质量证书 – 批号 08717019
- 质量证书 – 批号 30116033
- 质量证书 – 批号 20316002
- 质量证书 – 批号 17216003
- 质量证书 – 批号 36415011
- 质量证书 – 批号 28415005
- 质量证书 – 批号 27315028
- 质量证书 – 批号 17715029
- 质量证书 – 批号 17015032
- 质量证书 – 批号 12315007
- 质量证书 – 批号 06115026
- 质量证书 – 批号 05715017