text.skipToContent text.skipToNavigation

Corning® 96-well Half Area Black/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile

产品编号3880

电子邮件
  • Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
  • Designed to reduce well-to-well crosstalk during fluorescent assays
  • Can be used for both top and bottom reading instruments
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
  • Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
  • Without lids, lids supplied separately
  • Total volume is 205 µL; recommended working volume of 25 to 125 µL
  • Conforms to standard microplate footprint and dimensions

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   3880
数量/包   25 /包  
数量/箱   100 /箱  
品牌   Corning®  
平板规格   96孔半区  
平板特性   半区  
平板颜色   透明底黑色  
孔底   扁平  
孔底颜色   透明  
孔容积   205 µL  
建议工作容积   25-125 µL  
无菌   否  
含盖   没有  
产品规格文件