text.skipToContent text.skipToNavigation

Corning® 96-well EIA/RIA Easy Wash™ Clear Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile

Product Number3369

E-mail
  • EIA/RIA plates are tested on lot-to-lot basis and the certification results for each lot are made available upon request by contacting local Corning Life Sciences office
  • High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
  • Binding capacity of approximately 500ng of mouse IgG/cm²
  • Easy Wash™ design (round to narrowed flat well bottom) for improved washing in immunoassays
  • Ideal for immunoassays
  • Recommended working volume of up to 75 to 200 µL
  • Conforms to standard microplate footprint and dimensions

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€367.10 per case

You might also be interested in
Vacuum Filtration Systems
Falcon® Plates
Costar® Multiple Well Cell Culture Plates
Falcon® 96-well Polystyrene Microplates
Details
Product Number   3369
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Easy Wash  
Well Bottom Color   Clear  
Well Volume   360 µL  
Recommended Working Volume   75-200 µL  
Surface Treatment   High Bind  
Sterile   No  
Lids Included   No  
Application   Diagnostics  
Specifications Documents