text.skipToContent text.skipToNavigation

Corning® 96-well Clear Round Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lids, Sterile

Product Number3359

E-mail


  • Feature uniform skirt heights for greater robotic gripping surface
  • Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
  • Sterile and DNase- and RNase-free
  • Total volume is 360 µL; recommended working well volume is 75 to 200 µL
  • Without lids; lids, sealing mats and tapes supplied separately



$322.34 per case

Details
Product Number   3359
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Round  
Well Volume   330 µL  
Recommended Working Volume   75-200 µL  
Surface Treatment   Not Treated  
Sterile   Yes  
Lids Included   No  
Product Material   Polypropylene  
Application   Diagnostics  
Specifications Documents